Search

Drain Hose for 6L, 12L or 18L FreeZone

Drain Hose 7645904-1000
  • Drain Hose 7645904-1000
Catalog #: 7645900
Qty:
Price: $64.50

Attributes

  • Applicable Products: Freeze Dryers, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Specifications

  • Estimated Shipping Weight: 0.6 lbs
  • Estimated Shipping Weight metric: 0.3 kg

5/16" ID. 3' length. Replacement drain hose allows moisture from condensation to be emptied from the freeze dryer. Verify that the part matches your FreeZone Freeze Dryer's volume before purchasing.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Recently Viewed Products