Temperature Probe for Heated Product Shelf Chambers
Price: $280.00
- Applicable Products: Heated Product Shelf Chambers
Various probes, sensors and relays for use with FreeZone Freeze Dryers. Contact Labconco Product Service if you are unsure which parts are correct for your FreeZone Freeze Dryer.
Filters applied
Showing 1 - 1 of 1 Results
Price: $280.00
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Know as soon as your samples reach dryness. Set up your End-Zone™ End Point Detection System to alert you when the primary drying phase is complete for up to 5 samples in 600ml or larger flasks. This video shows how to install and operate the system.
25 and 50 ml 19/38 STJ Lyph-Lock Flask Top
Catalog Number:
7552000
Heated Product Shelf Chamber with Valves (tall) 230V, 60 Hz S. Arabia
Catalog Number:
780802115
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700802040
Ampule Pod (3/8" ID)
Catalog Number:
7205101
Hot (HW) and Cold Water (CW) Mixing Gooseneck Fixture Kit
Catalog Number:
9828000
WaterPro PS Polishing System/HPLC Analytical Instrument Model with Dispensing Gun
Catalog Number:
9000661
Lid Gasket, 9" x 1/2" for -50C FreeZone 4.5 L
Catalog Number:
7688500
WaterPro PS Polishing System/HPLC Analytical Instrument Model with Dispensing Gun
Catalog Number:
9000631
Oxygen Monitor, 0-10,000 ppm, 100/115V, 50/60 Hz
Catalog Number:
5244500
Heated Product Shelf Chamber with Valves (tall) 230V, 50 Hz India
Catalog Number:
780802170
WaterPro PS Polishing System/HPLC Analytical Instrument Model
Catalog Number:
9000620
300 ml Fast-Freeze Flask Bottom, Amber
Catalog Number:
7542601