Search

WaterPro PS Polishing System/HPLC Analytical Instrument Model with Dispensing Gun

WaterPro PS valve model 800
  • WaterPro PS valve model 800
  • WaterPro PS dispensing gun model 800
  • WaterPro PS 800
  • WaterPro PS Control Panel COB 800
  • WaterPro PS Polishing System/HPLC Analytical Instrument Model with Dispensing Gun
  • WaterPro PS COB 800
  • WaterPro PS on support stand 800
  • WaterPro PS Mobile Stand 800
Catalog #: 9000661
Qty:

Attributes

  • Water Purity Desired: Type I, TOC < 5 ppb
  • Purification Method: Carbon Filtration, Deionization, Organic Adsorption, Ultraviolet Oxidation
  • Built In Options: Dispensing Gun
  • Flow Rate: 1.8 liters per minute
  • Region: International
  • Conformance: CE, ETL
  • Feedwater Sources: pretreated water (<100 microsiemens)
  • Power Cord & Plug: British (UK)
  • Required Accessories: HPLC/Hybrid Polishing Kit

Specifications

  • Estimated Shipping Weight: 90.0 lbs
  • Estimated Shipping Weight metric: 40.8 kg
  • Dimensions: 31.1"w x 7.5"d x 30.1"h
  • Electrical: 230 volts, 50/60 Hz, 2.5 amps, British (UK)

WaterPro PS Polishing Stations deliver Type I, 18.2 megohm-cm water from the dispensing valve or optional dispensing gun at a typical rate of 1.8 liters per minute depending on feedwater flow rate and pressure, and installed purification modules.

The control panel includes a timed dispense feature that allows unattended dispensing of pure water without risk of overfilling. The dispenser shuts off automatically once user-set time has elapsed. Labconco has designed WaterPro PS Stations with the right combinations of purification technologies to meet your needs. Choose from specialized stations for general chemistry, analytical, life science or combination usage. In addition, models designed for general chemistry may be upgraded with additional purification modules at a later time for use in analytical or life science applications.



Get to know the WaterPro PS

This video introduces the basics of the WaterPro PS Polishing System's various filter types. Learn how to operate the unit, and how to conduct routine maintenance.

Literature & Resources

  • Brochures

    • WaterPro Water Purification Systems Catalog

      Provides features and benefits, specifications, ordering information and dimensional data on WaterPro RO Systems and WaterPro PS Polishing Systems.

      View Files

    • Laboratory Guide to Water Purification

      View Files

    • WaterPro Performance Chart

      Provides the estimated volume of Type I water one can expect depending on quality of the feedwater supplied to the WaterPro PS Polishing System. The chart also provides the quality of the feedwater after treatment by the WaterPro RO Station.

      View Files

  • User's Manuals

    • WaterPro PS Polishing Systems

      For models 9000520, 9000530, 9000540, 9000560, 9000570, 9000580, 9000521, 9000531, 9000541, 9000561, 9000571, 9000581, 9000620, 9000630, 9000640, 9000660, 9000670, 9000680, 9000621, 9000631, 9000641, 9000661, 9000671, 9000681, 9000720, 9000730, 9000740, 9000760, 9000770, 9000780, 9000721, 9000731, 9000741, 9000761, 9000771, 9000781, 9000722, 9000732, 9000742, 9000762, 9000772, 9000781

      View Files

    • WaterPro PS Polishing Station UV Lamp Installation Guide

      Outlines the mechanical, electrical and plumbing procedures necessary to install a UV Lamp on WaterPro PS Polishing Station models 9000500, 9000501, 9000502 and 9000503.

      View Files

  • Safety Data Sheets

    • Ion Exchange Resin SDS

      Safety Data Sheet for AMBERJET™ UP6150 Resin used for ion exchange and/or adsorption process in WaterPro Water Purification Systems.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification Protocol for WaterPro PS Stations

      For validation of predetermined WaterPro PS Stations specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used WaterPro PS Stations.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - WaterPro PS Polishing Station

      Declaration of Conformity for applicable models of the WaterPro PS Polishing Station

      View Files

    • ETL Authorization Mark for WaterPro Laboratory Water Filtration Systems

      This document from Intertek authorizes the use of the ETL mark on WaterPro RO Stations and WaterPro PS Polishing Stations.

      View Files

Related Products

Undercounter FlaskScrubber Glassware Washer, with Scientist Using Touch Screen

Laboratory Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

LabSolutions Group

Glassware Washer Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer.

Recently Viewed Products