Rear Finish Panel Kit, for 7' Protector XL Benchtop Hood
- Applicable Products: Protector XL Laboratory Hoods
- Enclosure Width: 7'
The panel hides the hood's interior components. Recommended when hood is mounted on a casework island. Each kit includes a glacier white epoxy-coated steel panel to provide a finished appearance for the rear of the hood.
Filters applied
Showing 1 - 1 of 1 Results
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
Rear Finish Panel Kit, for 8' Protector Benchtop Hood
Catalog Number:
9419800
Hot Water (HW) Standard Service Fixture Kit
Catalog Number:
9808900
Three-sided Ceiling Enclosure Kit, 31.7" deep, 3' wide, 11-14" h
Catalog Number:
9414300
Stainless Steel Perforated Tray for CApture Portable Fuming System
Catalog Number:
3426101
Starter Kit
Catalog Number:
3869900
FreeZone 6 Liter -84C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
710621100
FreeZone 6 Liter -50C Console Freeze Dryer
Catalog Number:
700612030
Wire Shelf Kit for CApture BT, 1 shelf
Catalog Number:
3181511
Oxygen and Moisture Removal Column
Catalog Number:
5244200
FreeZone 12 Liter -50C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
701222130
FreeZone 12 Liter -84C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
711221010
FreeZone 12 Liter -84C Console Freeze Dryer
Catalog Number:
711212150