Search

Stainless Steel Perforated Tray for CApture Portable Fuming System

3426101 CApture Portable Stainless Steel Perforated Tray
  • 3426101 CApture Portable Stainless Steel Perforated Tray
Catalog #: 3426101
Qty:
Price: $67.75

Attributes

  • Applicable Products: CApture Portable Fuming Systems

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 8" x 5" x 4"
  • Dimensions metric: 20.3 x 12.7 x 10.2 cm

May be placed on the Stainless Steel Shelf to support small items of evidence, such as bullet casings. Perforations allow for airflow.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • Safety Data Sheets

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

      View Files

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems. 

Recently Viewed Products