Rear Finish Panel Kit, for 4' Protector Benchtop Hood
- Applicable Products: Protector Premier Laboratory Hoods, Protector XL Laboratory Hoods, Protector XStream Laboratory Hoods
- Enclosure Width: 4'
The panel hides the hood's interior components. Recommended when hood is mounted on a casework island. Each kit includes a glacier white epoxy-coated steel panel to provide a finished appearance for the rear of the hood.
Filters applied
Showing 1 - 3 of 3 Results
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
Three-sided Ceiling Enclosure Kit, 37.7" deep, 4' wide, 18.6-24.4" h
Catalog Number:
9414412
FreeZone 6 Liter -50C Console Freeze Dryer
Catalog Number:
700611010
Expandable Fuming Chamber Kit for CApture™ Portable Fuming System
Catalog Number:
3427000
Paper Liners (Package of 100)
Catalog Number:
3894200
FreeZone 6 Liter -84C Console Freeze Dryer
Catalog Number:
710611140
ClassMate Rear Finish Panel Kit
Catalog Number:
6987301
Three-sided Ceiling Enclosure Kit, 31.7" deep, 4' wide, 14-18.6" h
Catalog Number:
9414401
FreeZone 6 Liter -50C Console Freeze Dryer
Catalog Number:
700612000