ClassMate Rear Finish Panel Kit
Catalog #: 6987300
Discontinued Item
View replacement: Rear Finish Panel Kit, for 4' ClassMate (9562700)
This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.
Attributes
- Applicable Products: Protector ClassMate Laboratory Hoods
- Enclosure Width: 4'
Specifications
- Estimated Shipping Weight: 20.0 lbs
- Estimated Shipping Weight metric: 0.0 kg
Our Product Representatives Are Here To Help
Related Products
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
SEE HOW TO SELECT
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.