Provide digital readouts of ultra-low concentrations of O2 & H2O in Protector or Precise Controlled Atmosphere Glove Boxes.
Provide digital readouts of ultra-low concentrations of O2 & H2O in Protector or Precise Controlled Atmosphere Glove Boxes.
Filters applied
Showing 1 - 2 of 2 Results
These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Oxygen Monitor, 0-10,000 ppm, 230, 50/60 Hz
Catalog Number:
5244501
Bulk Tray Dryer
Catalog Number:
780601140
Sample Temperature Sensor for FreeZone Triad
Catalog Number:
7372500
10 ml Threaded Vials
Catalog Number:
7762600
1/2" Polypropylene Stem (pre-3/96)
Catalog Number:
7600000
900 ml Fast-Freeze Flask Bottom
Catalog Number:
7542900
Exterior Moisture Monitor Tubing Kit
Catalog Number:
5442500
Heated Product Shelf Chamber with Valves (short) 230V, 60 Hz N. America
Catalog Number:
780802010
Temperature Probe for Tray Dryers
Catalog Number:
736581000
5' XPert Nano Enclosure, Deep
Catalog Number:
3888521
5' Protector XStream Laboratory Hood
Catalog Number:
9840503
40 and 80 ml Fast-Freeze Flask Top
Catalog Number:
7544000