Skip to main content
axiom_on_stand_304411100_rgb_20201222_web.jpg

Video: Type C1 Biosafety Cabinets, What's Different?

On October 14, 2015
Posted in Articles

If you’re trying to understand the basic differences between the new Type C1 Biosafety Cabinet and other Class II cabinets, there is no better place to start than understanding its airflow.

The following video demonstrates Active Protection Protocol in the Purifier Axiom Type C1 BSC. Watch as the engineer defeats the ducting system, but the BSC continues to retain a safe work environment, allowing time for the user to perform shut down procedures safely in the event of an exhaust system failure.

 WATCH: Class II Type C1 Axiom - Active Protection Protocol

This video demonstrates how incoming air is divided by the work surface so that contaminated air in the Chem-Zone can be safely ducted outside, providing a large, central area to comfortably work with both chemicals and biologicals.

3D Animation of Type C1 Airflow

When operated in Type B mode, 100% of the air passing over the Chem-Zone is directed through the exhaust HEPA filter and delivered to the ductwork where house exhaust can take over. Air that passes over the areas on either side of the Chem-Zone is recirculated through the cabinet. 

The two following demonstrations use smoke to make the airflow visible in a Purifier Axiom® Class II, Type C1 BSC.

Low Volume Smoke Test

 WATCH: Axiom Smoke Demo

High Volume Smoke Test 

This video demonstrates the "smoke split" that is common to all Class II biosafety cabinets.

Smoke Split

WATCH: Labconco Biosafety Cabinet and Glove Box Smoke Test

To find out more about how various biological safety cabinets protect the user and the laboratory environment differently...

Go to BSCno-brainer.com