Search

ScrubAir Spindle Kit

ScrubAir Spindle Kit 4615700
  • ScrubAir Spindle Kit 4615700
Catalog #: 4615700
Qty:
Price: $420.00

Attributes

  • Applicable Products: ScrubAir Pipette Washer/Dryers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Spindles add versatility by permitting small test tubes or vials, 7 mm ID or larger, to be washed in the ScrubAir. Kit contains 24 each 5 mm OD polystyrene plastic spindles with caps and stainless steel test tube rack to hold up to 20 each test tubes. Shipping weight 2.0 lbs. (0.9 kg)

Inserts add versatility by allowing additional types of pipettes and other small glassware to be washed in the ScrubAir Pipette Washer/Dryer.

Get a free case of volumetric pipettes with your ScrubAir

Our Product Representatives Are Here To Help

Recently Viewed Products