Search

PVC Acid Digestion Hood with model 1200
  • PVC Acid Digestion Hood with model 1200
  • PVC Acid Digestion Hood 1200
  • Protector PVC Acid Digestion Laboratory Hoods
  • Protector PVC Acid Digestion Laboratory Hoods

Protector PVC Acid Digestion Laboratory Hoods

Protector PVC Acid Digestion Laboratory Hoods feature washdown systems, integral work surfaces and drainage troughs so that they may be thoroughly rinsed after each use. Their liners of Type 1 unplasticized polyvinyl chloride are designed to withstand reaction from strong acid. These hoods feature Lexan® polycarbonate sashes, which are recommended for applications involving the use of acids including hydrofluoric acid but not perchloric acid. The Lexan material does not fog or etch when exposed to hydrofluoric fumes.

 

Use Our Product Selection Tools

Scoutā„¢ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

These benchtop PVC-lined hoods feature polycarbonate sashes, which are recommended for applications involving the use of acids including hydrofluoric acid.



Filter these products

Showing 1 - 23 of 23 Results

4' Protector PVC Acid Digestion Laboratory Hood, 115V

Catalog # 141410000

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Style: Benchtop
4' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 1 Receptacle, 115V

Catalog # 141410002

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 115V

Catalog # 141410001

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 230V

Catalog # 141410021

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector PVC Acid Digestion Laboratory Hood, 230V

Catalog # 141410020

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Style: Benchtop
5' Protector PVC Acid Digestion Laboratory Hood, 115V

Catalog # 141510000

  • Nominal Width: 5'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Style: Benchtop
5' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 115V

Catalog # 141510001

  • Nominal Width: 5'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop
5' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 230V

Catalog # 141510021

  • Nominal Width: 5'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop
5' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures,1 Receptacle, 115V

Catalog # 141510002

  • Nominal Width: 5'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Benchtop
5' Protector PVC Acid Digestion Laboratory Hood, 230V

Catalog # 141510020

  • Nominal Width: 5'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Style: Benchtop
6' Protector PVC Acid Digestion Laboratory Hood, 115V

Catalog # 141610000

  • Nominal Width: 6'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Style: Benchtop
6' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 115V

Catalog # 141610001

  • Nominal Width: 6'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop
6' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 230V

Catalog # 141610021

  • Nominal Width: 6'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop
6' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures,1 Receptacle, 115V

Catalog # 141610002

  • Nominal Width: 6'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Benchtop
6' Protector PVC Acid Digestion Laboratory Hood, 230V

Catalog # 141610020

  • Nominal Width: 6'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Style: Benchtop
8' Protector PVC Acid Digestion Laboratory Hood, 115V

Catalog # 141810000

  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Style: Benchtop
8' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 115V

Catalog # 141810001

  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop
8' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 2 Receptacles, 115V

Catalog # 141810002

  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 2
  • Service Fixtures: 2
  • Style: Benchtop
8' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 230V

Catalog # 141810021

  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop
8' Protector PVC Acid Digestion Laboratory Hood, 230V

Catalog # 141810020

  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Style: Benchtop
Protector PVC Acid Digestion Laboratory Hood
No Image

Catalog # 4882400

Discontinued
  • Nominal Width: 4'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Benchtop
Protector PVC Acid Digestion Laboratory Hood
No Image

Catalog # 7282400

Discontinued
  • Nominal Width: 6'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Benchtop
Protector PVC Acid Digestion Laboratory Hood
No Image

Catalog # 9682400

Discontinued
  • Nominal Width: 8'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Benchtop

Chemical Fume Hood Installation

This video shows how to install a Labconco Protector Fume Hood. This video features a Protector XStream Fume Hood, and most installations are similar. 

Literature & Resources

  • Brochures

    • Protector Special Application Laboratory Fume Hoods Brochure

      This brochure contains ordering information, specifications and dimensional data for Protector Stainless Steel Radioisotope, Stainless Steel Perchloric Acid and PVC Perchloric & Acid Digestion Laboratory Hoods.

      View Files

  • User's Manuals

    • Protector PVC Perchloric Acid and Acid Digestion Laboratory Fume Hoods Manual

      For Perchloric Acid Models 14041, 14051, 14061, 14081 Series 

      Acid Digestion Models 14141, 14151, 14161, 14181 Series 

      View Files

    • Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (115 volt)

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9826500, Rev. -.

      View Files

    • Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (230 volt)

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834200, Rev. -.

      View Files

    • Wiring Diagram for 8' Protector Series Laboratory Hoods

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9827300, Rev. -.

      View Files

    • Wiring Diagram for 8' Protector Series Laboratory Hoods

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834300, Rev. -.

      View Files

  • En EspaƱol

    • Campanas extractoras para laboratorios Protector y Basic

      Proporciona beneficios, especificaciones y fotos. La protección del entorno de su laboratorio es el fundamento del desarrollo de nuestros productos y cada campana extractora Labconco está diseñada pensando en la seguridad. Cuando los ingenieros de Labconco diseñaron la más reciente generación de campanas extractoras para laboratorios Protector XStream, Premier y XL, en adición a la seguridad, consideraron el ahorro en el consumo de energía. 

      View Files

  • White Papers

    • Perchloric Acid Fume Hood Mechanical Systems

      This paper describes fume system design components, safe practices and decontamination procedures related to perchloric acid use.

      View Files

  • 3-Part Specs

    • Protector PVC Perchloric Acid and Acid Digestion Laboratory Hoods Specifications

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

      For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Protector PVC Fume Hoods

      For 14041 Series, 14051 Series, 14061 Series, and 14081 Series Protector PVC Perchloric Acid Hoods and 14141 Series, 14151 Series, 14161 Series, and 14181 Series Protector PVC Acid Digestion Hoods

      View Files

Related Products

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Recently Viewed Products