Adjustable Height Mobile and Stationary Base Stands are available to support Protector and Precise Glove Boxes.
Adjustable Height Mobile Base Stands and Adjustable Height Stationary Base Stands have permanently-mounted black laminate work surfaces and epoxy-coated steel frames. These base stands are designed to support Protector Glove Boxes and Precise Glove Boxes and may also function as tables for general lab use.
Adjustable Height Mobile and Stationary Base Stands are available to support Protector and Precise Glove Boxes.
Filters applied
Showing 1 - 1 of 1 Results
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.
These still-air enclosures provide a circulation-free work area designed to reduce cross contamination.
These enclosures are specially designed for use with polymerase chain reaction experiments.
8' XL Floor-Mounted Hood with Vertical Rising Sash, 43.7" Depth
Catalog Number:
112827000
8' Protector XL Floor-Mounted Laboratory Hood with four horizontal-sliding sashes
Catalog Number:
9700805
8' XL Floor-Mounted Hood with Horizontal Sliding Sash, 43.7" Depth
Catalog Number:
112826000
Gas (GAS) Standard Service Fixture Kit
Catalog Number:
2832605