Support Shelf provides 8.0" x 20.0" (20 x 51 cm) work surface to support remote equipment such as an aspirator pump within easy access of the biosafety cabinet. Powder-coated steel shelf mounts to left-side tubular frame of the base stand. Includes powder-coated steel shelf and fasteners. Not for use with SoLo Hydraulic Lift Base Stand. Installation is required.
Showing 1 - 2 of 2 Results
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.
SteamScrubber Starter Kit
Outfits your SteamScrubber with Bulk Tube Insert, Utensil Basket, 32-Pin Insert, and 48-Pin Insert.
Catalog Number:
4577100
115 V Replacement Bulb
Catalog Number:
4509400
10 ml Pre-Scored Flat Bottom Ampule
Catalog Number:
7571210
250 ml 19/38 STJ Complete Lyph-Lock Flask
Catalog Number:
7550600
Control Pad Button Label
Catalog Number:
4592300
Lower Standard Rack
Open rack that accommodate standard accessory inserts (inserts sold separately).
Catalog Number:
4669000
Round Test Tube/Microcentrifuge Tube Rack
Type 304 stainless steel round tube rack holds up to 104 each 12-13 mm diameter tubes or 104 each microcentrifuge tubes in an upright position. Includes solid steel bottom. TIdeal for use with heated or non-heated round Product Shelves.
Catalog Number:
7379001
Liquid Detergent Dispenser Kit
Catalog Number:
4587500