Search

WaterPro RO and PS Support Stand

WaterPro RO and PS Support Stand
  • WaterPro RO and PS Support Stand
Catalog #: 9077400
Qty:
Price: $770.00

Specifications

  • Estimated Shipping Weight: 20.0 lbs
  • Estimated Shipping Weight metric: 9.1 kg

Support Stand for converting wall-mounted WaterPro RO Station or WaterPro PS Polishing Station to bench-mounted. Rests on a countertop or other horizontal surface. Constructed of epoxy-coated steel. Includes hardware to mount WaterPro RO or PS to the stand. Dimensions (with WaterPro RO or PS attached): 31.1" w x 16.1" d x 35.3" h (79 x 41 x 90 cm).

Stands support WaterPro Purification Systems on horizontal surfaces when wall mounting is not desired.

Our Product Representatives Are Here To Help

Get to know the WaterPro RO

Learn the basics of the WaterPro RO system's reverse osmosis water purification technology, how to operate the unit, and how to conduct routine maintenance.

Recently Viewed Products