Search

Wash Pump - 230V

Wash Pump - 230V
  • Wash Pump - 230V
Catalog #: 4584201
Qty:
Price: $765.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 8.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

230V Wash Pump for FlaskScrubber and Steamscrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products