Search

Ultraviolet Lamp Kit, 100V

3' and 4' Ultraviolet Lamp Kit
  • 3' and 4' Ultraviolet Lamp Kit
Catalog #: 3858501
Qty:
Price: $335.00

Attributes

  • Applicable Products: PuriCare Procedure Stations (2007-2013), PuriCare Procedure Stations (2013 and newer), Purifier Axiom Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets
  • Enclosure Width: 3', 4', 5', 6'

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg

Includes 254 nm UV lamp and ballast. Installation is required.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Recently Viewed Products