Filters applied
Showing 1 - 1 of 1 Results
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Double HEPA Filtration Kit
Catalog Number:
3966105
8' Protector XStream Laboratory Hood
Catalog Number:
9840803
WaterPro PS Polishing System
Catalog Number:
9000530
Lid Gasket, 13" x 3/4" for 6L, 12L, 18L FreeZone
Catalog Number:
7690800
8' Protector XStream Laboratory Hood
Catalog Number:
9840802
Hard Duct Exhaust Connector
Catalog Number:
5230400