Search

Thimble Exhaust Connector, 5" diameter

Thimble Exhaust Connector, 5" diameter
  • Thimble Exhaust Connector, 5" diameter
Catalog #: 5241900
Qty:
Price: $495.00

Attributes

  • Applicable Products: Precise HEPA-Filtered Glove Boxes, XPert Weigh Boxes

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg

Epoxy-coated steel for connecting the glove box to ductwork attached to building exhaust, remote blower or FilterMate Portable Exhauster. 5" diameter.

Literature & Resources

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Recently Viewed Products