Thermoplastic Duct
Price: $670.00
- Duct Nominal Diameter: 6"
- Inside Diameter: 6.250"
- Outside Diameter: 6.625"
Filters applied
Showing 1 - 1 of 1 Results
Price: $670.00
A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
5' Protector XL Floor-Mounted Laboratory Hood with two vertical-rising sashes
Catalog Number:
9860505
Thermoplastic Duct
Catalog Number:
5605000
6' Protector XL Floor-Mounted Laboratory Hood with two vertical-rising sashes
Catalog Number:
9860601
Guardian Airflow Monitor
Catalog Number:
9413302
Clear Polypropylene Canister with Stand
Catalog Number:
7815302