Search

Tap Fill Valve 230V

Tap Fill Valve 230V
  • Tap Fill Valve 230V
Catalog #: 9081600
Qty:
Price: $61.50

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

230V Tap Fill Valve for FlaskScrubber and SteamScrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products