Search

Tap Fill Valve - 115V

Tap Fill Valve - 115V
  • Tap Fill Valve - 115V
Catalog #: 4411500
Qty:
Price: $47.25

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

Tap Fill Valve - 115V for FlaskScrubber and SteamScrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products