Search

Suction Cup Electronics Mount, Left Side

3140000 Projector Screen Kit for XPert
  • 3140000 Projector Screen Kit for XPert
Catalog #: 3140001
Qty:
Price: $535.00

Attributes

  • Applicable Products: Purifier Class I Enclosures, Purifier Filtered PCR Enclosures, Purifier HEPA Filtered Enclosures, Purifier Horizontal Clean Benches, Purifier Vertical Clean Benches, XPert Balance Enclosures, XPert Balance Systems, XPert Bulk Powder Filtered Systems, Stations and Enclosures, XPert Filtered Balance Stations, XPert & RXPert Filtered Balance Systems, XPert Nano Enclosures

Specifications

  • Estimated Shipping Weight: 8.0 lbs
  • Estimated Shipping Weight metric: 3.6 kg
  • Dimensions: 5.2" w x 12.0" d x 7.5" h
  • Dimensions metric: 13.2 x 30.5 x 19.1 cm

The Suction Cup Electronics Mount provides a solid attachment point for cameras or small projectors onto a variety of hoods and enclosures. The articulating design includes 4-way movement and a 1/4" tripod mount to accomodate a variety of devices. The pivoting arm conveniently swings out of the way for cleaning. Includes optional display screen for use with a projector. Installation required. 

Our Product Representatives Are Here To Help

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.