Search

SteamScrubber Motor Blower - 115V

SteamScrubber Motor Blower - 115V
  • SteamScrubber Motor Blower - 115V
Catalog #: 4593400
Qty:
Price: $129.00

Attributes

  • Applicable Products: SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 8.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

115V SteamScrubber Motor Blower for SteamScrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products