Spiral Tube
Price: $2,780.00
- Duct Connection Diameters: 13" for use with 12" fittings
- Duct Nominal Diameter: 12"
Filters applied
Showing 1 - 1 of 1 Results
Price: $2,780.00
A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
Manual Duct Damper
Catalog Number:
5981200
Zero Pressure Weathercaps
Catalog Number:
5622200
Dry Ice Secondary Vacuum Trap
Catalog Number:
7538400
Analytical Instrument Model Conversion Kit
Catalog Number:
9109300
Guardian 1000 Digital Airflow Monitor with Epoxy-Coated Steel Housing
Catalog Number:
3908801
Flexible Duct Connections
Catalog Number:
4861800
1.5 ml microcentrifuge, 10.5 mm Aluminum Tube Rack (18 tubes)
Catalog Number:
4026402