Temperature Sensor for FreeZone
Price: $148.00
- Applicable Products: Freeze Dryers, FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Various probes, sensors and relays for use with FreeZone Freeze Dryers. Contact Labconco Product Service if you are unsure which parts are correct for your FreeZone Freeze Dryer.
Filters applied
Showing 1 - 5 of 5 Results
Price: $148.00
Price: $37.00
Price: $52.25
Price: $9.25
Price: $201.00
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Know as soon as your samples reach dryness. Set up your End-Zone™ End Point Detection System to alert you when the primary drying phase is complete for up to 5 samples in 600ml or larger flasks. This video shows how to install and operate the system.
Temperature Probe for Tray Dryers
Catalog Number:
736581000
5' XPert Nano Enclosure, Deep
Catalog Number:
3888521
5' Protector XStream Laboratory Hood
Catalog Number:
9840503
40 and 80 ml Fast-Freeze Flask Top
Catalog Number:
7544000
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700802015
Stainless Steel Lid
Catalog Number:
7386800