Temperature Sensor for FreeZone
Price: $148.00
- Applicable Products: Freeze Dryers, FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Various probes, sensors and relays for use with FreeZone Freeze Dryers. Contact Labconco Product Service if you are unsure which parts are correct for your FreeZone Freeze Dryer.
Filters applied
Showing 1 - 5 of 5 Results
Price: $148.00
Price: $37.00
Price: $52.25
Price: $9.25
Price: $201.00
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Know as soon as your samples reach dryness. Set up your End-Zone™ End Point Detection System to alert you when the primary drying phase is complete for up to 5 samples in 600ml or larger flasks. This video shows how to install and operate the system.
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700801010
WaterPro RO and PS Mobile Stand
Catalog Number:
9113200
80 ml Fast-Freeze Flask Bottom
Catalog Number:
7542200
Small Flask Holder
Catalog Number:
7543300
1/2" Neoprene Body (pre-3/96)
Catalog Number:
7600100
Tube Holder (15 each 12 or 13 millimeter tubes)
Catalog Number:
7442600
100 and 250 ml 19/38 STJ Lyph-Lock Flask Top
Catalog Number:
7552200
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700802030
Double HEPA Filtration Kit
Catalog Number:
3966103
Valve Gasket
Catalog Number:
7505800
WaterPro Polishing System with Dispensing Gun
Catalog Number:
9000571
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700801040