A Sash Stop restricts how far a vertical-rising sash may be opened. This small plastic device may be easily field installed on the fixture panel of a Protector Hood, which have been factory-prepared to accommodate a sash stop at the 60% open position (18" to work surface). Alternate sash positions may be field drilled. Each Sash Stop Kit includes components for one sash.
Filters applied
Showing 1 - 1 of 1 Results
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
FreeZone 18 Liter -50C Console Freeze Dryer
Catalog Number:
701811040
Acid Gas Detector Tubes
Catalog Number:
6925800
Three-sided Ceiling Enclosure Kit, 31.7" deep, 6' wide, 11-14" h
Catalog Number:
9414600
Rear Finish Panel Kit, for 5' Protector Benchtop Hood
Catalog Number:
9419500
FreeZone 12 Liter -50C Console Freeze Dryer
Catalog Number:
701212010
Ammonia Detector Tubes (pkg. of 3)
Catalog Number:
6925700
Sash Stop Kit (Pre-2012 Hoods)
Catalog Number:
9724500P
International GFCI Switch, 16A
Catalog Number:
9414223
FreeZone 6 Liter -84C Console Freeze Dryer
Catalog Number:
710611000
FreeZone 12 Liter -50C Console Freeze Dryer
Catalog Number:
701212070
Single Electrical Receptacle Kit, 230V, 13A AC, 50Hz UK
Catalog Number:
9412423
FreeZone 6 Liter -50C Console Freeze Dryer
Catalog Number:
700612015