Search

Safety Sleeves (Package of 100)

Safety Sleeves (Package of 100)
  • Safety Sleeves (Package of 100)
Catalog #: 3981100
Qty:
Price: $154.00

Attributes

  • Applicable Products: XPert Bulk Powder Filtered Systems, Stations and Enclosures

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 36" diameter x 18" long x .0015" thick

Sleeves provide an extra barrier between the source container and work surface. Polyethylene. One size fits all source containers. Dimensions: 36.0" diameter x 18.0" long x .0015" thick.

Our Product Representatives Are Here To Help

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Recently Viewed Products