Search

Safety Interlock Cable

Cable Safety Interlock for Logic Vue
  • Cable Safety Interlock for Logic Vue
Catalog #: 3349700
Qty:
Price: $26.25

Attributes

  • Applicable Products: Logic Vue Large Class II Enclosures

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 8.0" w x 8.0" d x 1.0" h
  • Dimensions metric: 20.3 x 20.3 x 2.5 cm

Safety Interlock Cable for use with Logic Vue Large Class II Enclosures. Provides interface between the Logic Vue and automation devices that employ a safety interlock. Opening the sash of the Vue triggers the interlock, immediately signaling a device to pause or stop.

Accessories for use with Logic Vue Class II Enclosures.

Literature & Resources

  • Brochures

    • Logic Vue Class II Enclosures Brochure

      Contains a selection guide, features and benefits, specifications and ordering information for Logic Vue Class II Enclosures and accessories.

      View Files

  • En Español

    • Gabinetes Logic Vue Clase II

      Contiene una guía de selección, características y beneficios, especificaciones e información para pedidos de Logic Vue Clase II y sus accesorios.

      View Files

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Recently Viewed Products