Search

Replacement Connecting Bulbs (6 ea.)

Replacement Connecting Bulbs (6 ea.)
  • Replacement Connecting Bulbs (6 ea.)
Catalog #: 2081300
Qty:
Price: $635.00

Attributes

  • Applicable Products: Hooded Combination Kjeldahl Units, Kjeldahl Digestion Units, Kjeldahl Distillation Units, Open Combination Kjeldahl Units

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg

The connecting bulb separates liquid from vapors prior to the vapors entering the condenser and its double baffle design effectively traps caustic mist that may carry over to the recovery solution. Provide connection between a Kjeldahl flask and distillation rack. One-piece borosilicate glass. Each piece of glassware may be labeled 20813-01. Six per package.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

Related Products

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.

Recently Viewed Products