Refrigerated CentriVap Benchtop Vacuum Concentrator
Catalog #: 7310030-BB1
Qty:
Sale Price: $6,000.00 Price: $12,000.00
Specifications
- Estimated Shipping Weight: 108.0 lbs
- Estimated Shipping Weight metric: 49.0 kg
- Dimensions: 14.3" w x 21.7" d x 16.6" h
- Dimensions metric: 36.3 x 55.1 x 42.2 cm
- Electrical: 230 V, 50/60 Hz, 8 amps
NOTE: Old Revision – Rev K - SN#:220124533
Our Product Representatives Are Here To Help
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.