Search

Rear Interior Storage Shelf Kit

Rear Interior Storage Shelf Kit
  • Rear Interior Storage Shelf Kit
Catalog #: 5235000
Qty:
Price: $935.00

Attributes

  • Applicable Products: Precise Glove Boxes

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg

Rear Shelf Kit provides convenient storage in the rear of the main chamber of the glove box to maximize space. Adds 240 square inches of usable space. Four stainless steel shelves with epoxy-coated steel vertical uprights. Requires assembly.

How to Install or Replace Gloves and Port Covers on a Labconco Glove Box

This video demonstrates how to install or replace gloves on a Labconco Glove Box, and how to install port covers. These methods will help you maintain containment.

Literature & Resources

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Recently Viewed Products