Rear Finish Panel Kit, for 3' Protector XL Benchtop Hood
- Applicable Products: Protector XL Laboratory Hoods
- Enclosure Width: 3'
The panel hides the hood's interior components. Recommended when hood is mounted on a casework island. Each kit includes a glacier white epoxy-coated steel panel to provide a finished appearance for the rear of the hood.
Filters applied
Showing 1 - 1 of 1 Results
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
FreeZone 6 Liter -84C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
710621115
Duplex Electrical Receptacle Kit For Fiberglass 30 Hoods
Catalog Number:
2834801
FreeZone 6 Liter -50C Console Freeze Dryer
Catalog Number:
700611030
Ultraviolet Lamp Kit, 100V
Catalog Number:
3858501
FreeZone 12 Liter -50C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
701222070
Single Electrical Receptacle Kit 230V, 6-16A, 50Hz INDIA/SOUTH AFRICA
Catalog Number:
9413900
Vacuum and Gas Connection Kit for Controlled Atmosphere Glove Boxes with Auto Pressure Controller
Catalog Number:
5245200
FreeZone 6 Liter -84C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
710621110
Trace Odor Filter Kit 5'
Catalog Number:
3456102
Distillation Grid Kit
Catalog Number:
6973301
FreeZone 6 Liter -84C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
710622010
Three-sided Ceiling Enclosure Kit, 31.7" deep, 6' wide, 14-18.6" h
Catalog Number:
9414601