Rear Finish Panel Kit, for 8' Protector Benchtop Hood
- Applicable Products: Protector Premier Laboratory Hoods, Protector XL Laboratory Hoods, Protector XStream Laboratory Hoods
- Enclosure Width: 8'
The panel hides the hood's interior components. Recommended when hood is mounted on a casework island. Each kit includes a glacier white epoxy-coated steel panel to provide a finished appearance for the rear of the hood.
Filters applied
Showing 1 - 1 of 1 Results
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
Trace Odor Filter Kit 6'
Catalog Number:
3456103
Three-sided Ceiling Enclosure Kit, 37.7" deep, 4' wide, 11-14" h
Catalog Number:
9414410
FreeZone 12 Liter -84C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
711222170
FreeZone 6 Liter -84C Console Freeze Dryer
Catalog Number:
710612070
Drying Train with one molecular sieve column, 115V, 60 Hz
Catalog Number:
5061300
Distillation Grid Kit
Catalog Number:
9725202
Large Clip Kit for CApture Fuming Systems
Catalog Number:
3184200
Rear Finish Panel Kit, for 3' Protector XL Benchtop Hood
Catalog Number:
9419300
Pressure Relief Valve Vent Kit
Catalog Number:
5242700
FreeZone 12 Liter -50C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
701222030