The Purifier Non-Ventilated PCR Enclosures, provide a circulation-free work area designed to reduce cross contamination during polymerase chain reaction experiments.
Purifier Non-Ventilated PCR Enclosures provide an enclosed non-ventilated work space for conducting polymerase chain reaction procedures. These enclosures include a UV light with timer so that interior surfaces may be decontaminated and trace DNA denatured during periods of non-use. The user may select from eight time settings. The UV light automatically shuts off when time expires, signally the enclosure is ready for the next experiment. Because these enclosures do not provide protection to the user, they should not be used in conjunction with biohazardous material, toxins or radionuclides. You and your safety officer must carefully assess the risk associated with any operation performed in a Purifier Non-Ventilated PCR Enclosure.
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
The Purifier Non-Ventilated PCR Enclosures, provide a circulation-free work area designed to reduce cross contamination during polymerase chain reaction experiments.
This brochure contains an overview, specifications and ordering information on Nexus Horizontal Clean Benches, Vertical Clean Benches and PCR enclosures.
For catalog numbers: 3951400, 3951420, 3952400, 3952420
For 39524 Series 4' Non-Ventilated PCR Enclosures and 39514 Series 4' Tissue Culture Enclosures