Search

Proteomic CentriVap Concentrator System

Proteomic CentriVap Concentrator System
  • Proteomic CentriVap Concentrator System
Catalog #: 7989602
Qty:

Attributes

  • Region: U.S. and Canada
  • CentriVap Optional Accessories: CentriZap Strobe Light, Rotors
  • CentriVap Required Accessories: Diaphragm or Rotary Vane Vacuum Pump
  • Conformance: ETL
  • Lid Type: Glass
  • Receptacle and Plug Type: North America, 230 volts
  • Style: Benchtop
  • Type/Application: Temperature-Sensitive Samples

Specifications

  • Estimated Shipping Weight: 193.0 lbs
  • Estimated Shipping Weight metric: 87.0 kg
  • Electrical: 230 V, 60 Hz, Domestic

Proteomic CentriVap Concentrator Systems include all the concentration components necessary to begin operation except for the vacuum pump. The Refrigerated CentriVap Vacuum Concentrator concentrates multiple small heat-sensitive samples, such as RNA and proteins, using centrifugal force, vacuum and controlled temperature to -4 C (25 F). The DNA Rotor accommodates up to 60 each 1.5 ml and 72 each 0.5 ml microcentrifuge tubes. The CentriVap Cold Trap reaches -50 C (-58 F) for solvent recovery and to protect the vacuum pump by trapping moisture, vapors and corrosive fumes as they evaporate from the samples.

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Literature & Resources

  • Brochures

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

      View Files

    • Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Concentratori con vuoto a centrifuga e trappole a freddo CentriVap

      This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

      This guide is in English, Italian, French, German and Spanish.

      View Files

    • CentriVap Centrifugal Concentrators and Cold Traps Manual

      Models: 78100 Series, 78110 Series, 74600 Series, 73850 Series, 79820 Series, 79830 Series, 79840 Series, 74750 Series

      View Files

    • CentriVap Zentrifugale Konzentratorsysteme Kurzanleitung zur Installation

      View Files

    • Refrigerated CentriVap Centrifugal Concentrator Manual

      For catalog numbers: 7310020, 7310021, 7310030, 7310031, 7310040 and 7310041

      View Files

    • Sistemas de concentrador centrífugo CentriVap Guía de instalación rápida

      View Files

    • Sistemi concentratori centrifughi CentriVap Guida rapida all'installazion

      View Files

    • Systèmes de concentrateur centrifuge CentriVap Guide d'installation rapide

      View Files

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for CentriVap Centrifugal Concentrators and Cold Traps

      For validation of predetermined CentriVap Centrifugal Concentrator and Cold Trap specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used CentriVap Concentrators and Cold Traps.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for CentriVap Vacuum Concentrators and Cold Traps

      This document from Intertek authorizes the use of the ETL mark on CentriVap Vacuum Concentrators and CentriVap Cold Traps.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Aluminum Blocks

Dry Evaporator, Concentrator & Cold Trap Accessories

From blocks to rotors to strobe lights, numerous accessories are available to customize your Labconco dry evaporator or vacuum concentrator.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Recently Viewed Products