These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
They include PVC shelf and mounting hardware. Shelf may be mounted at one of three heights: 13.0", 15.25", 17.0" (9.5", 11.25" and 13.0" for ADA height cabinets).
These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
Filters applied
Showing 1 - 1 of 1 Results
Price: $325.00
These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
RapidVap N2/48 Dry Evaporation Systems
Catalog Number:
7910013
Vacuum Pump Storage Cabinet
Catalog Number:
9907300
Electric Hydraulic Stand, ReVo MSC 900 mm
Catalog Number:
R3780103
Electric Hydraulic Stand, ReVo MSC 1200 mm
Catalog Number:
R3780104
Vacuum Pump Storage Cabinet
Catalog Number:
9907000
Tray with Slide-Out Bottom
Catalog Number:
7756100
Chrome-Plated Cold and Hot Water Mixing Faucet with Swivel Gooseneck
Catalog Number:
1361200