These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
They include PVC shelf and mounting hardware. Shelf may be mounted at one of three heights: 13.0", 15.25", 17.0" (9.5", 11.25" and 13.0" for ADA height cabinets).
These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
Filters applied
Showing 1 - 1 of 1 Results
Price: $380.00
These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
CentriVap Acid-Resistant System
Catalog Number:
7983035
CentriVap Acid-Resistant System
Catalog Number:
7983013
6' Logic Vue Canopy Connection
Catalog Number:
3347813
Large Access Port
Large access ports provide extra access through sashes or side windows.
Catalog Number:
VUE-CUSTOM-LG-PORT
CentriVap Acid-Resistant System
Catalog Number:
7983015
12" Interior Shelf Kits
Catalog Number:
9919105
3' Universal Hydraulic Base Stand with Casters, Optic White 115V US
Catalog Number:
5181300
Rectangular Test Tube Rack
Type 304 stainless steel rectangular test tube rack holds up to 70 each 12-13 mm diameter tubes in an upright position. Includes stainless steel bottom. Ideal for use with the FreeZone Small Tray Dryer, Bulk Tray Dryer or Stoppering Tray Dryer.
Catalog Number:
7370000
3' Manual Hydraulic Lift Base Stands
Catalog Number:
3780400
4' Electric Hydraulic Lift Base Stand, 115 Volts, 50/60 Hz
Catalog Number:
3780301
36" Interior Shelf Kit for Protector Acid Storage Cabinets
Catalog Number:
9919001
CentriVap Mobile System
Catalog Number:
7812010