These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
They include PVC shelf and mounting hardware. Shelf may be mounted at one of three heights: 13.0", 15.25", 17.0" (9.5", 11.25" and 13.0" for ADA height cabinets).
These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
Filters applied
Showing 1 - 1 of 1 Results
Price: $415.00
These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
CentriVap Aqueous System
Catalog Number:
7982037
Acid-Resistant Refrigerated CentriVap Centrifugal Vacuum Concentrator
Catalog Number:
7310034
Stoppering Tray Dryer
Catalog Number:
794801240
6' SoLo Hydraulic Lift Base Stand 115 volts, 50/60 Hz
Catalog Number:
3780313
5' Manual Hydraulic Lift Base Stand
Catalog Number:
3780403
RapidVap Vacuum Dry Evaporation Systems
Catalog Number:
7900000
Refrigerated CentriVap Benchtop Vacuum Concentrator with glass lid
Catalog Number:
7310041