Search

Oxygen and Moisture Drying Train Tubing Kit

Oxygen and Moisture Drying Train Tubing Kit
  • Oxygen and Moisture Drying Train Tubing Kit
Catalog #: 5242501
Qty:
Price: $705.00

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg

Oxygen and Moisture Removal Tubing Kit includes 25' fluorinated ethylene propylene (FEP) tubing, eight tube inserts and two connectors to connect the Oxygen and Moisture Removal Column to the diaphragm pump.

Literature & Resources

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Recently Viewed Products