Search

Neoprene Hands, Size 9

Neoprene Hands
  • Neoprene Hands
Catalog #: 5006100
Qty:
Price: $385.00

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise HEPA-Filtered Glove Boxes, Protector Filtered Glove Boxes, Protector Multi-Hazard Glove Boxes (discontinued), XPert Weigh Boxes
  • Size: 9

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Neoprene Hands. Lightweight hands, embossed with firmhold finish. For use with Neoprene Straight or Accordian Sleeves. 17 mils. Size 9. Package of 12 pairs.

How to Install or Replace Gloves and Port Covers on a Labconco Glove Box

This video demonstrates how to install or replace gloves on a Labconco Glove Box, and how to install port covers. These methods will help you maintain containment.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Recently Viewed Products