Search

Multi-Use Well Plate/Tube Rack

Multi-Use Well Plate Tube Rack_4026411
  • Multi-Use Well Plate Tube Rack_4026411
  • Multi-Use Well Plate/Tube Rack
Catalog #: 4026411
Qty:
Price: $430.00

Attributes

  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 6.0" x 8.0" x 1.5"

Blue anodized aluminum blocks hold tubes upright and promote conduction of heat or cold from the Temp-Zone area on selected models of Purifier Cell Logic Biosafety Cabinets to help maintain sample temperature.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Recently Viewed Products