Search

Mini Clip Kit for CApture Fuming Systems

3184300 CApture BT Mini Clip Kit
  • 3184300 CApture BT Mini Clip Kit
Catalog #: 3184300
Qty:
Price: $114.00

Attributes

  • Applicable Products: CApture BT Fuming Systems, CApture Portable Fuming Systems

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 1.2" x 0.3" each

Includes 10 small, 1.2" x 0.3", alligator-style clips. 1 EA.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • Safety Data Sheets

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

      View Files

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems. 

Recently Viewed Products