Search

Main Wiring Harness for 115V and 230V

Main Wiring Harness for 115V and 230V
  • Main Wiring Harness for 115V and 230V
Catalog #: 4585300
Qty:
Price: $207.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

1115V and 230V Main Wiring Harness for FlaskScrubber and SteamScrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products