Search

Lower Spindle Rack

Lower Spindle Rack
  • Lower Spindle Rack
Catalog #: 4595700
Qty:
Price: $3,515.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 20.0 lbs
  • Estimated Shipping Weight metric: 9.1 kg
  • Dimensions: 21.1" w x 21.0" d x 8.6" h
  • Dimensions metric: 54 cm w x 53 cm d x 22 cm h

Lower spindle rack provides direct injection cleaning through the spindles. One is included with every FlaskScrubber and FlaskScrubber Vantage Series Glassware Washer. May be used in place of the Lower Standard Rack in any SteamScrubber. Constructed of Type 304 stainless steel. Includes 36 removable spindles, 36 adjustable height clips, 10 small spindles, tool to remove spindles and 36 nylon plugs. Spindles may be removed and plugged to accommodate accessory inserts (sold separately). Spindle dimensions: 7.4" high x 1/4" OD. Accommodates glassware up to 18.7" high (without upper rack in place) and 8.3" - 10.6" high (with upper rack in place, depending on rack position).

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers manufactured before October 2020 are available.

Our Product Representatives Are Here To Help

Recently Viewed Products