Search

Lid for Chamber of -50 FreeZone 4.5 L

7730700-FreeZone Glass Lid-1200
  • 7730700-FreeZone Glass Lid-1200
Catalog #: 7730700
Qty:
Price: $109.00

Attributes

  • Applicable Products: FreeZone 4.5 Liter

Specifications

  • Estimated Shipping Weight: 2.5 lbs
  • Estimated Shipping Weight metric: 1.1 kg

Replacement lid for 4.5L -50° C FreeZone Freeze Dryers manufactured before 2017. Verify that the part matches your FreeZone Freeze Dryer's volume and temperature rating before purchasing.

Lids fit on drying chambers and FreeZone collector chambers.

Our Product Representatives Are Here To Help

Recently Viewed Products