Search

Lid, 9.25" x 1/2" for 12 Port Chamber

7730700-FreeZone Glass Lid-1200
  • 7730700-FreeZone Glass Lid-1200
Catalog #: 7688400
Qty:
Price: $75.25

Attributes

  • Applicable Products: 12-Port Drying Chamber, Freeze Dryers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Replacement lid for FreeZone Freeze Dryer. Verify that the part matches your FreeZone Freeze Dryer's volume before purchasing.

Lids fit on drying chambers and FreeZone collector chambers.

Our Product Representatives Are Here To Help

Recently Viewed Products