Search

Lid, 10.12" x 3/4" for 1L, 2.5L, 4.5L FreeZone Plus Cascade

Lid, 10.12" x 3/4" for 1L, 2.5L, 4.5L FreeZone Plus Cascade
  • Lid, 10.12" x 3/4" for 1L, 2.5L, 4.5L FreeZone Plus Cascade
Catalog #: 7395801
Qty:
Price: $181.00

Attributes

  • Applicable Products: Freeze Dryers, FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter

Specifications

  • Estimated Shipping Weight: 3.5 lbs
  • Estimated Shipping Weight metric: 1.6 kg

Replacement lid for FreeZone Freeze Dryer. Verify that the part matches your FreeZone Freeze Dryer's volume before purchasing.

Lids fit on drying chambers and FreeZone collector chambers.

Our Product Representatives Are Here To Help

Recently Viewed Products