Search

LED Light Kit 230V

LED Light Kit 230V
  • LED Light Kit 230V
Catalog #: 4556001
Qty:
Price: $209.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

LED Light Kit 230V for FlaskScrubber and SteamScrubber Glassware Washers.

Door Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products