Search

Latex Hands, Size 7

Latex Hands
  • Latex Hands

Catalog #: 5006200

Discontinued Item

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise HEPA-Filtered Glove Boxes, Protector Filtered Glove Boxes, Protector Multi-Hazard Glove Boxes (discontinued), XPert Weigh Boxes
  • Size: 7

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Latex Hands. White, surgical-type hands. For use with either Neoprene Straight or Accordion Sleeves. 9 mils. Size 7. Package of 10 pairs. 

How to Install or Replace Gloves and Port Covers on a Labconco Glove Box

This video demonstrates how to install or replace gloves on a Labconco Glove Box, and how to install port covers. These methods will help you maintain containment.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Recently Viewed Products